IESNA:LM-63-2002
[TEST]P1390223
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-940-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10444.7
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
38.6 35.3 38.6 45.0 51.4 57.8 64.3 70.7 77.1 86.7 99.6 122.1 163.9 202.4 202.4 199.2 208.8 228.1 285.9 517.3 809.6 880.3 793.6 671.5 504.4 411.2 363.0 337.3 324.5 302.0 269.9 196.0 77.1 22.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 38.6 45.0 51.4 57.8 61.0 67.5 70.7 80.3 86.7 102.8 128.5 157.4 160.6 157.4 154.2 163.9 192.8 311.6 459.4 501.2 465.9 414.4 343.8 305.2 289.2 279.5 273.1 260.2 231.3 179.9 86.7 22.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 38.6 41.8 48.2 54.6 57.8 64.3 64.3 70.7 77.1 86.7 93.2 112.4 118.9 115.7 102.8 99.6 102.8 106.0 109.2 122.1 141.4 157.4 183.1 202.4 215.3 224.9 221.7 218.5 192.8 163.9 93.2 22.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 38.6 41.8 48.2 51.4 54.6 61.0 61.0 67.5 70.7 80.3 83.5 99.6 102.8 102.8 93.2 90.0 93.2 93.2 96.4 106.0 122.1 134.9 154.2 173.5 183.1 189.6 189.6 192.8 176.7 154.2 93.2 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 38.6 41.8 45.0 51.4 54.6 57.8 57.8 61.0 64.3 70.7 77.1 86.7 90.0 90.0 83.5 83.5 83.5 83.5 83.5 90.0 99.6 109.2 128.5 141.4 151.0 157.4 157.4 163.9 160.6 144.6 96.4 28.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 35.3 38.6 45.0 48.2 51.4 51.4 51.4 57.8 57.8 64.3 67.5 70.7 73.9 73.9 70.7 73.9 70.7 70.7 70.7 73.9 80.3 86.7 99.6 112.4 115.7 122.1 125.3 138.1 141.4 131.7 96.4 32.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 35.3 38.6 41.8 45.0 48.2 48.2 48.2 51.4 51.4 54.6 57.8 57.8 57.8 61.0 61.0 64.3 61.0 57.8 57.8 57.8 57.8 61.0 70.7 80.3 83.5 86.7 93.2 109.2 125.3 122.1 96.4 35.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 35.3 38.6 41.8 41.8 45.0 45.0 45.0 48.2 48.2 51.4 54.6 54.6 54.6 54.6 54.6 57.8 57.8 54.6 54.6 54.6 54.6 57.8 67.5 77.1 80.3 83.5 90.0 99.6 109.2 106.0 83.5 32.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 35.3 38.6 38.6 41.8 45.0 45.0 45.0 45.0 45.0 48.2 48.2 48.2 48.2 51.4 51.4 51.4 51.4 51.4 51.4 51.4 51.4 54.6 64.3 73.9 77.1 80.3 83.5 90.0 93.2 90.0 70.7 32.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 32.1 35.3 38.6 38.6 41.8 41.8 41.8 41.8 41.8 45.0 45.0 45.0 45.0 45.0 45.0 45.0 48.2 45.0 48.2 48.2 48.2 51.4 57.8 67.5 73.9 77.1 80.3 77.1 73.9 70.7 57.8 28.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 32.1 35.3 35.3 35.3 38.6 38.6 38.6 38.6 38.6 41.8 38.6 38.6 38.6 38.6 38.6 38.6 41.8 41.8 45.0 45.0 45.0 48.2 54.6 64.3 70.7 73.9 73.9 67.5 57.8 54.6 45.0 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 32.1 35.3 35.3 35.3 35.3 35.3 35.3 35.3 35.3 38.6 35.3 35.3 35.3 35.3 35.3 35.3 38.6 38.6 41.8 41.8 41.8 45.0 51.4 57.8 61.0 64.3 61.0 54.6 48.2 45.0 35.3 19.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 32.1 32.1 32.1 35.3 35.3 35.3 35.3 35.3 35.3 35.3 35.3 35.3 32.1 32.1 32.1 32.1 35.3 32.1 35.3 38.6 41.8 45.0 48.2 51.4 51.4 51.4 48.2 45.0 38.6 32.1 25.7 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 28.9 32.1 32.1 32.1 32.1 32.1 32.1 32.1 32.1 32.1 32.1 32.1 28.9 28.9 28.9 28.9 28.9 28.9 32.1 32.1 38.6 41.8 45.0 45.0 41.8 41.8 35.3 32.1 25.7 22.5 12.9 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 28.9 28.9 28.9 32.1 28.9 28.9 28.9 28.9 28.9 28.9 28.9 28.9 25.7 25.7 25.7 25.7 25.7 22.5 25.7 28.9 35.3 38.6 41.8 38.6 32.1 28.9 22.5 19.3 16.1 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 28.9 28.9 28.9 32.1 28.9 28.9 28.9 28.9 25.7 25.7 25.7 25.7 22.5 22.5 22.5 22.5 22.5 22.5 22.5 25.7 28.9 28.9 32.1 28.9 25.7 22.5 16.1 16.1 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 28.9 28.9 28.9 28.9 28.9 25.7 25.7 25.7 25.7 25.7 22.5 22.5 19.3 19.3 19.3 19.3 22.5 22.5 22.5 19.3 22.5 19.3 22.5 19.3 16.1 16.1 12.9 9.6 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 25.7 28.9 25.7 25.7 25.7 25.7 22.5 22.5 19.3 19.3 16.1 16.1 12.9 16.1 19.3 19.3 19.3 16.1 12.9 9.6 9.6 9.6 9.6 6.4 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 25.7 25.7 25.7 22.5 22.5 22.5 19.3 19.3 16.1 16.1 12.9 12.9 9.6 12.9 16.1 19.3 16.1 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 25.7 25.7 25.7 22.5 22.5 22.5 19.3 16.1 12.9 12.9 9.6 9.6 6.4 9.6 12.9 16.1 12.9 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 25.7 25.7 25.7 22.5 22.5 19.3 16.1 16.1 12.9 12.9 9.6 6.4 6.4 6.4 9.6 9.6 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 22.5 22.5 22.5 19.3 19.3 19.3 16.1 12.9 9.6 9.6 6.4 3.2 3.2 3.2 3.2 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 22.5 22.5 22.5 19.3 19.3 16.1 12.9 9.6 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 22.5 22.5 22.5 19.3 19.3 16.1 12.9 6.4 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 25.7 25.7 22.5 22.5 22.5 19.3 19.3 12.9 9.6 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 22.5 19.3 19.3 19.3 16.1 16.1 12.9 9.6 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 22.5 19.3 19.3 19.3 16.1 16.1 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 22.5 19.3 19.3 19.3 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 22.5 19.3 19.3 16.1 16.1 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 19.3 16.1 16.1 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 19.3 16.1 16.1 12.9 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 19.3 16.1 16.1 12.9 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 22.5 19.3 16.1 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 12.9 12.9 9.6 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 12.9 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 12.9 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 16.1 12.9 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 16.1 12.9 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 22.5 16.1 12.9 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 25.7 19.3 16.1 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 22.5 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 28.9 22.5 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 25.7 22.5 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 32.1 25.7 22.5 19.3 16.1 12.9 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 28.9 25.7 22.5 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 28.9 25.7 22.5 19.3 16.1 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 32.1 28.9 25.7 22.5 19.3 12.9 9.6 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 35.3 32.1 28.9 25.7 22.5 16.1 12.9 9.6 6.4 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 35.3 32.1 28.9 25.7 22.5 19.3 16.1 9.6 6.4 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 38.6 35.3 32.1 28.9 25.7 22.5 19.3 12.9 9.6 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 41.8 38.6 35.3 32.1 28.9 25.7 22.5 16.1 12.9 9.6 9.6 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 41.8 38.6 35.3 32.1 32.1 28.9 22.5 19.3 12.9 12.9 9.6 9.6 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 41.8 38.6 35.3 35.3 32.1 25.7 22.5 16.1 16.1 12.9 12.9 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 41.8 38.6 38.6 35.3 32.1 28.9 22.5 19.3 16.1 12.9 12.9 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 41.8 41.8 38.6 38.6 35.3 32.1 25.7 22.5 19.3 16.1 16.1 12.9 12.9 9.6 9.6 9.6 9.6 9.6 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 45.0 41.8 41.8 38.6 38.6 32.1 28.9 22.5 19.3 19.3 16.1 12.9 12.9 12.9 9.6 9.6 9.6 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 45.0 45.0 41.8 41.8 38.6 35.3 28.9 25.7 22.5 19.3 19.3 16.1 16.1 12.9 12.9 12.9 12.9 12.9 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 45.0 45.0 41.8 41.8 41.8 35.3 32.1 25.7 22.5 22.5 19.3 16.1 16.1 12.9 12.9 12.9 12.9 12.9 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 45.0 45.0 41.8 41.8 41.8 38.6 35.3 28.9 25.7 22.5 22.5 19.3 19.3 16.1 16.1 16.1 16.1 12.9 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 48.2 48.2 45.0 45.0 45.0 38.6 35.3 32.1 25.7 25.7 22.5 19.3 19.3 16.1 16.1 16.1 16.1 16.1 12.9 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 48.2 48.2 45.0 45.0 45.0 41.8 38.6 32.1 28.9 25.7 25.7 22.5 22.5 19.3 19.3 19.3 19.3 16.1 12.9 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 48.2 48.2 45.0 45.0 45.0 41.8 38.6 35.3 28.9 25.7 25.7 22.5 22.5 19.3 19.3 19.3 19.3 16.1 12.9 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 48.2 48.2 45.0 45.0 45.0 41.8 38.6 35.3 28.9 28.9 25.7 25.7 22.5 22.5 22.5 22.5 19.3 19.3 16.1 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 48.2 48.2 48.2 45.0 45.0 45.0 45.0 38.6 35.3 32.1 28.9 28.9 25.7 25.7 22.5 22.5 22.5 22.5 19.3 16.1 16.1 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 45.0 45.0 45.0 38.6 35.3 32.1 32.1 28.9 28.9 25.7 25.7 25.7 25.7 22.5 22.5 19.3 16.1 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 45.0 45.0 45.0 38.6 35.3 32.1 32.1 28.9 28.9 25.7 25.7 25.7 25.7 22.5 22.5 19.3 16.1 12.9 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 45.0 45.0 45.0 38.6 35.3 32.1 32.1 28.9 28.9 28.9 28.9 28.9 28.9 25.7 25.7 22.5 19.3 16.1 12.9 12.9 12.9 12.9 12.9 12.9 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 45.0 41.8 41.8 38.6 35.3 35.3 35.3 32.1 32.1 28.9 28.9 28.9 32.1 32.1 28.9 25.7 22.5 19.3 16.1 16.1 12.9 12.9 16.1 12.9 12.9 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 41.8 41.8 41.8 41.8 41.8 38.6 35.3 35.3 35.3 32.1 32.1 32.1 32.1 32.1 32.1 35.3 32.1 25.7 22.5 19.3 16.1 16.1 16.1 16.1 16.1 16.1 12.9 9.6 9.6 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 41.8 41.8 41.8 38.6 38.6 38.6 35.3 35.3 35.3 32.1 32.1 32.1 32.1 32.1 35.3 38.6 35.3 28.9 25.7 22.5 19.3 19.3 16.1 16.1 19.3 16.1 12.9 9.6 9.6 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 41.8 41.8 41.8 38.6 38.6 38.6 35.3 35.3 35.3 35.3 35.3 35.3 35.3 35.3 38.6 38.6 38.6 32.1 32.1 32.1 28.9 28.9 25.7 22.5 25.7 22.5 19.3 16.1 12.9 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 41.8 41.8 41.8 41.8 38.6 38.6 38.6 38.6 38.6 35.3 35.3 38.6 38.6 38.6 38.6 41.8 38.6 38.6 38.6 41.8 41.8 38.6 32.1 32.1 28.9 25.7 22.5 19.3 16.1 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 45.0 41.8 41.8 41.8 41.8 41.8 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 41.8 41.8 41.8 41.8 45.0 51.4 51.4 45.0 41.8 38.6 35.3 32.1 28.9 25.7 16.1 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 45.0 41.8 41.8 41.8 41.8 41.8 38.6 38.6 38.6 38.6 38.6 38.6 38.6 41.8 41.8 41.8 41.8 41.8 41.8 45.0 51.4 61.0 61.0 54.6 48.2 45.0 38.6 35.3 32.1 28.9 19.3 12.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 45.0 41.8 41.8 41.8 45.0 41.8 41.8 41.8 41.8 41.8 41.8 41.8 41.8 45.0 45.0 45.0 45.0 45.0 45.0 48.2 54.6 61.0 64.3 61.0 57.8 54.6 51.4 48.2 41.8 38.6 28.9 19.3 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 45.0 45.0 41.8 41.8 45.0 45.0 45.0 45.0 45.0 48.2 48.2 48.2 48.2 51.4 51.4 54.6 57.8 64.3 67.5 67.5 67.5 67.5 61.0 57.8 54.6 51.4 41.8 25.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 48.2 45.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 48.2 48.2 51.4 51.4 54.6 54.6 57.8 57.8 64.3 67.5 73.9 77.1 77.1 73.9 70.7 64.3 61.0 51.4 32.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 45.0 45.0 45.0 45.0 48.2 45.0 45.0 45.0 48.2 48.2 48.2 48.2 48.2 51.4 51.4 54.6 54.6 57.8 57.8 61.0 61.0 64.3 70.7 80.3 86.7 86.7 83.5 80.3 73.9 70.7 61.0 38.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 48.2 48.2 48.2 48.2 51.4 48.2 48.2 48.2 51.4 51.4 51.4 51.4 54.6 57.8 57.8 61.0 61.0 61.0 61.0 64.3 64.3 67.5 77.1 86.7 90.0 93.2 93.2 93.2 93.2 90.0 73.9 38.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 48.2 48.2 48.2 51.4 51.4 51.4 51.4 51.4 54.6 57.8 57.8 57.8 57.8 61.0 64.3 67.5 64.3 64.3 64.3 67.5 67.5 70.7 80.3 90.0 96.4 99.6 99.6 106.0 112.4 106.0 90.0 41.8 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 51.4 51.4 51.4 54.6 54.6 54.6 54.6 57.8 61.0 61.0 61.0 64.3 67.5 67.5 70.7 70.7 67.5 64.3 67.5 67.5 73.9 86.7 96.4 99.6 102.8 109.2 118.9 128.5 125.3 102.8 41.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 51.4 51.4 54.6 54.6 57.8 57.8 57.8 61.0 64.3 64.3 64.3 67.5 70.7 73.9 77.1 73.9 70.7 67.5 70.7 70.7 77.1 90.0 99.6 102.8 109.2 115.7 131.7 147.8 141.4 115.7 41.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 51.4 54.6 57.8 57.8 61.0 61.0 64.3 67.5 70.7 73.9 77.1 83.5 83.5 83.5 86.7 83.5 83.5 80.3 86.7 96.4 102.8 118.9 128.5 131.7 138.1 141.4 151.0 157.4 144.6 109.2 38.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 54.6 54.6 61.0 61.0 64.3 67.5 70.7 73.9 80.3 83.5 93.2 99.6 96.4 96.4 96.4 93.2 96.4 96.4 102.8 122.1 131.7 147.8 157.4 163.9 167.1 167.1 170.3 167.1 147.8 99.6 38.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 54.6 57.8 61.0 64.3 67.5 70.7 73.9 80.3 86.7 93.2 106.0 112.4 109.2 106.0 102.8 102.8 106.0 109.2 118.9 144.6 157.4 173.5 186.3 192.8 196.0 189.6 186.3 176.7 151.0 93.2 35.3 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 54.6 57.8 64.3 67.5 70.7 73.9 80.3 86.7 93.2 102.8 118.9 128.5 122.1 115.7 112.4 112.4 118.9 122.1 134.9 170.3 183.1 202.4 215.3 221.7 224.9 215.3 205.6 186.3 154.2 83.5 32.1 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 57.8 61.0 67.5 70.7 77.1 80.3 90.0 99.6 112.4 134.9 160.6 167.1 163.9 160.6 170.3 215.3 318.1 414.4 475.5 501.2 478.7 382.3 337.3 308.4 292.4 269.9 247.4 215.3 154.2 77.1 32.1 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 57.8 61.0 67.5 73.9 80.3 86.7 96.4 109.2 128.5 163.9 202.4 205.6 202.4 205.6 228.1 314.9 517.3 703.6 816.0 828.9 774.3 562.2 456.2 392.0 356.6 321.3 285.9 241.0 154.2 70.7 28.9 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 64.3 70.7 77.1 86.7 96.4 109.2 138.1 192.8 273.1 330.9 359.8 395.2 456.2 594.4 944.6 1561.4 2252.2 2444.9 2245.7 1840.9 1449.0 1079.5 800.0 594.4 456.2 353.4 279.5 154.2 77.1 28.9 3.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 64.3 73.9 80.3 93.2 102.8 122.1 167.1 253.8 382.3 456.2 510.8 584.7 703.6 960.6 1574.3 2605.6 3800.7 4073.8 3659.4 2907.6 2335.7 1702.8 1208.0 832.1 591.2 420.9 318.1 151.0 80.3 28.9 3.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 67.5 77.1 83.5 99.6 125.3 192.8 318.1 498.0 697.2 867.5 1021.7 1198.4 1432.9 1921.2 3068.2 4665.0 6017.5 6290.6 5856.9 5127.6 4600.7 3945.3 3190.3 2229.7 1352.6 755.0 408.0 167.1 86.7 32.1 3.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 67.5 77.1 86.7 109.2 144.6 266.7 472.3 742.2 1012.0 1278.7 1529.3 1808.8 2162.2 2885.1 4562.1 6724.3 8234.4 8507.4 8051.2 7344.4 6865.7 6187.8 5172.6 3624.0 2114.0 1085.9 494.8 179.9 93.2 32.1 3.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 70.7 80.3 90.0 115.7 167.1 337.3 623.3 986.3 1326.9 1686.7 2040.1 2422.4 2888.3 3845.7 6056.1 8780.5 10451.2 10721.0 10248.8 9564.4 9130.7 8430.3 7151.6 5021.6 2872.2 1420.0 584.7 196.0 99.6 35.3 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 70.7 80.3 93.2 122.1 186.3 408.0 774.3 1230.5 1641.7 2097.9 2547.7 3032.9 3617.6 4806.3 7550.0 10839.9 12668.0 12937.9 12443.1 11781.3 11395.7 10672.9 9133.9 6415.9 3633.7 1751.0 671.5 208.8 106.0 35.3 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 70.7 83.5 99.6 134.9 244.2 597.6 1092.3 1648.2 2181.5 2685.9 3203.1 3739.7 4504.3 6133.2 9137.1 12475.2 14129.8 14412.5 14062.3 13702.5 13445.5 12510.6 10409.4 7501.8 4594.3 2586.3 873.9 260.2 109.2 32.1 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 51.4 54.6 61.0 73.9 83.5 102.8 147.8 302.0 783.9 1407.2 2062.6 2721.2 3273.8 3858.5 4446.5 5391.0 7456.9 10721.0 14107.3 15588.4 15887.2 15681.6 15620.5 15492.0 14348.3 11684.9 8584.5 5554.9 3421.6 1076.3 311.6 112.4 32.1 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 61.0 73.9 86.7 109.2 157.4 359.8 970.3 1722.0 2477.1 3261.0 3865.0 4517.2 5156.5 6277.8 8780.5 12308.2 15739.4 17047.0 17365.1 17300.8 17541.8 17538.6 16189.2 12960.3 9670.5 6515.5 4260.1 1278.7 363.0 115.7 28.9 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 61.0 73.9 86.7 112.4 170.3 417.7 1159.8 2040.1 2894.7 3800.7 4452.9 5172.6 5863.3 7164.5 10107.4 13895.3 17374.7 18508.8 18839.7 18920.1 19463.0 19588.3 18026.9 14235.8 10756.4 7476.1 5095.5 1481.1 414.4 118.9 25.7 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 61.0 73.9 86.7 115.7 186.3 494.8 1339.7 2345.3 3264.2 4160.5 4864.1 5664.1 6470.5 7970.9 11247.9 15582.0 18949.0 20054.2 20349.7 20613.2 21249.3 21108.0 19106.4 15170.7 11543.5 8436.8 5677.0 1686.7 501.2 128.5 28.9 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 48.2 51.4 61.0 73.9 90.0 118.9 205.6 571.9 1519.6 2653.8 3630.4 4520.4 5275.4 6155.7 7081.0 8777.3 12388.5 17268.7 20523.2 21596.3 21863.0 22306.3 23035.6 22627.6 20185.9 16105.7 12333.9 9400.6 6261.7 1892.3 587.9 141.4 28.9 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 51.4 61.0 73.9 90.0 118.9 221.7 645.8 1699.6 2959.0 3999.9 4880.2 5683.4 6647.2 7688.2 9583.7 13525.8 18955.4 22097.5 23141.6 23373.0 23996.2 24821.9 24144.0 21262.2 17037.4 13121.0 10361.2 6843.2 2094.7 671.5 151.0 32.1 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 51.4 61.0 73.9 90.0 122.1 237.7 722.9 1879.5 3264.2 4366.2 5240.0 6094.6 7138.8 8295.4 10390.1 14666.3 20642.1 23671.8 24683.8 24883.0 25689.4 26608.2 25663.7 22341.7 17972.3 13908.1 11321.8 7424.7 2300.3 758.2 160.6 32.1 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 51.4 61.0 73.9 90.0 125.3 244.2 777.5 2004.8 3424.8 4504.3 5375.0 6281.0 7357.3 8587.8 10823.9 15283.2 21323.2 24340.0 25419.5 25750.4 26688.6 27520.7 26425.1 22929.6 18396.4 14563.5 11861.6 7617.5 2528.5 825.7 160.6 32.1 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 45.0 51.4 61.0 73.9 90.0 128.5 247.4 832.1 2130.1 3588.7 4639.3 5509.9 6467.3 7578.9 8880.1 11254.4 15900.0 22001.1 25008.3 26158.4 26617.9 27684.5 28433.1 27183.3 23517.5 18817.2 15215.7 12401.3 7813.5 2759.8 893.2 160.6 32.1 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 48.2 57.8 73.9 90.0 128.5 253.8 886.7 2255.4 3749.3 4777.4 5644.9 6653.7 7797.4 9172.5 11688.1 16516.9 22682.2 25673.3 26894.2 27482.1 28683.7 29342.3 27944.7 24102.3 19241.3 15871.1 12941.1 8006.2 2987.9 957.4 157.4 32.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 48.2 57.8 73.9 90.0 131.7 257.0 941.3 2380.7 3910.0 4912.3 5779.8 6840.0 8015.9 9464.8 12118.6 17133.7 23360.1 26341.6 27629.9 28349.6 29679.6 30254.7 28703.0 24690.2 19662.2 16523.3 13480.8 8199.0 3216.0 1024.9 157.4 32.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 48.2 57.8 73.9 90.0 128.5 253.8 909.2 2293.9 3762.2 4780.6 5632.0 6618.3 7752.4 9137.1 11627.0 16417.3 22550.5 25580.1 26759.2 27344.0 28507.0 29120.6 27678.1 23848.5 19077.5 15813.3 12864.0 7974.1 3010.4 1028.1 173.5 32.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 41.8 48.2 57.8 73.9 90.0 125.3 247.4 877.1 2207.2 3614.4 4652.1 5481.0 6396.6 7485.8 8809.4 11132.3 15697.6 21740.9 24818.7 25885.4 26338.4 27331.1 27989.7 26656.4 23006.7 18492.8 15103.3 12247.1 7752.4 2804.8 1031.3 186.3 32.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 70.7 86.7 122.1 244.2 845.0 2117.2 3463.4 4520.4 5333.2 6175.0 7222.3 8481.7 10640.7 14981.2 20928.0 24057.3 25014.7 25329.5 26158.4 26855.6 25631.5 22165.0 17904.8 14390.0 11627.0 7527.5 2599.1 1031.3 202.4 28.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 70.7 86.7 118.9 237.7 812.8 2030.5 3315.6 4388.7 5182.2 5953.3 6955.7 8154.0 10146.0 14261.5 20118.4 23295.9 24140.8 24323.9 24982.6 25721.5 24606.7 21323.2 17320.1 13680.0 11010.2 7302.6 2393.5 1034.5 215.3 28.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 70.7 86.7 115.7 221.7 729.3 1818.4 3020.0 4044.9 4841.7 5564.5 6464.1 7527.5 9284.9 13072.8 18521.7 21737.7 22643.7 22839.6 23353.7 24021.9 23189.8 20295.1 16455.9 12851.1 10142.7 6753.3 2207.2 934.9 202.4 28.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 70.7 86.7 112.4 205.6 649.0 1609.6 2724.4 3701.1 4504.3 5175.8 5969.3 6901.0 8427.1 11884.1 16924.9 20179.5 21149.7 21355.3 21724.8 22322.4 21773.0 19263.8 15588.4 12022.2 9275.3 6203.9 2017.6 832.1 186.3 25.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 67.5 83.5 109.2 189.6 565.4 1397.6 2425.6 3357.4 4163.8 4787.0 5477.8 6274.6 7566.1 10695.3 15328.2 18621.3 19652.6 19867.8 20095.9 20619.6 20353.0 18235.7 14724.2 11193.3 8407.8 5654.5 1831.3 732.5 173.5 25.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 67.5 83.5 106.0 173.5 481.9 1185.5 2130.1 3013.6 3823.2 4398.3 4983.0 5648.1 6705.1 9506.6 13731.4 17063.1 18155.4 18383.5 18467.1 18920.1 18936.1 17204.4 13856.7 10364.4 7540.4 5105.1 1641.7 629.7 157.4 22.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 67.5 80.3 102.8 157.4 408.0 1002.4 1808.8 2589.5 3302.7 3826.4 4372.6 4986.2 5911.5 8317.9 12137.9 15537.0 16793.2 17018.1 16934.6 17095.2 16969.9 15459.9 12475.2 9275.3 6560.5 4292.3 1420.0 536.5 147.8 25.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 54.6 64.3 80.3 96.4 144.6 334.1 819.3 1490.7 2165.4 2779.1 3257.8 3765.4 4327.6 5114.7 7125.9 10544.3 14014.1 15434.2 15655.9 15402.1 15270.3 15000.5 13715.4 11093.7 8186.2 5580.6 3479.4 1198.4 440.2 138.1 28.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 51.4 64.3 77.1 93.2 128.5 257.0 636.1 1169.5 1738.1 2258.6 2685.9 3154.9 3665.8 4321.2 5937.2 8950.8 12488.1 14072.0 14290.4 13866.4 13445.5 13034.2 11970.8 9709.0 7097.0 4600.7 2666.6 973.5 347.0 128.5 32.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 51.4 61.0 73.9 86.7 112.4 183.1 453.0 848.2 1314.0 1734.9 2114.0 2544.5 3003.9 3524.4 4745.3 7357.3 10962.0 12709.8 12925.0 12333.9 11620.6 11064.8 10226.3 8327.5 6007.9 3620.8 1853.8 751.8 250.6 118.9 35.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 51.4 61.0 70.7 83.5 106.0 160.6 369.5 681.1 1057.0 1400.8 1699.6 2040.1 2406.4 2833.7 3803.9 5895.4 8905.8 10534.7 10759.6 10171.7 9439.1 8848.0 8067.3 6509.1 4684.2 2849.7 1500.4 652.2 234.5 112.4 32.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 38.6 45.0 51.4 57.8 67.5 80.3 96.4 138.1 285.9 510.8 796.8 1066.6 1288.3 1532.5 1812.0 2142.9 2865.8 4433.6 6849.6 8362.9 8594.2 8009.5 7257.7 6628.0 5908.3 4693.9 3360.6 2081.9 1147.0 549.4 218.5 102.8 32.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 41.8 48.2 57.8 64.3 77.1 90.0 115.7 202.4 340.6 536.5 729.3 873.9 1024.9 1214.4 1449.0 1924.5 2968.6 4790.3 6187.8 6425.6 5847.3 5076.2 4407.9 3749.3 2875.4 2033.7 1310.8 790.3 446.6 202.4 96.4 28.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 41.8 48.2 54.6 61.0 73.9 80.3 93.2 118.9 173.5 279.5 395.2 459.4 520.5 616.9 758.2 983.1 1506.8 2734.1 4012.8 4260.1 3685.1 2894.7 2191.1 1590.3 1057.0 710.0 539.7 436.9 347.0 186.3 86.7 25.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 41.8 48.2 54.6 61.0 70.7 77.1 86.7 102.8 134.9 199.2 279.5 330.9 359.8 408.0 481.9 604.0 896.4 1625.7 2409.6 2570.2 2239.3 1783.1 1346.2 999.2 710.0 523.7 430.5 369.5 308.4 192.8 83.5 25.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.6 35.3 38.6 45.0 51.4 57.8 64.3 70.7 77.1 86.7 99.6 122.1 163.9 202.4 202.4 199.2 208.8 228.1 285.9 517.3 809.6 880.3 793.6 671.5 504.4 411.2 363.0 337.3 324.5 302.0 269.9 196.0 77.1 22.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
